??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22982.0308 Rod End
HELP_VARIABLE
Company
Halder
Description
EH 22982. - Rod Ends, DIN 12240-4, with male thread
Bill of material
22982.0308 Rod End
BESTNR
Ref. No.
22982.0308
AUS
Version
Right hand thread, Stainless steel
ROT
α
°
D1
10 mm
L1
48 mm
B1
14 mm
B2
10.50 mm
D2
H9
28 mm
D3
Thread
M10
D4
12.9 mm
L2
62 mm
L3
28 mm
C
dynamic carrying figure
23.4 kN
ZD
permitted rotational speed
350 U/min
G
Weight
56.0 g
C0
static carrying figure
25.5 kN
Embedded user actions